目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Spring plunger GN 815-M6-NI
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 815
GN 815 NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn815/gn815_ni/gn815_n.prj},{NB=Edelstahl-Druckstueck GN 815-M6-NI (deactivated)},{PARTNUMBER=GN 815-M6-NI},{ITEMID=6NOJ9},{D1=M6},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{NDM=6},{KDM=4.473},{D2=3.5},{D3=10},{L1=9.0},{L11=7.259},{L2=5.0},{L3=0.0},{W=1.0},{ANF=11},{END=18},{X=1.6},{Y=1.2},{D4=4.400},{L4=3.5},{RR=0.6},{WEIGHT=0.0050},{CTN=7318190000},{ROHS=YES},{INFOWINCO=Produktdetails},{CH=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 815 NI - Stainless Steel-Spring plungers with head
Bill of material
Stainless Steel-Spring plunger GN 815-M6-NI
WINCO PARTNUMBER
GN 815-M6-NI
GN 815-M6-NI
Thread
M6
M6
Position
deactivated
activated
deactivated
activated
D2
3.5
3.5
mm
D3
10
10
mm
L1
9.0
9.0
mm
L2
5.0
5.0
mm
L3
0.0
0.0
mm
Compression
1.0
1.0
mm
Spring load initial
11
11
N
Spring load end
18
18
N
Weight
0.0050
0.0050
kg
US-Customs Tariff Number
7318190000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型