目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Side thrust pin GN 715-5-10-20-KB
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 715
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn715/gn715_kb.prj},{NB=Seitendruckstueck GN 715-5-10-20-KB},{PARTNUMBER=GN 715-5-10-20-KB},{ITEMID=5WZ73/KB},{F=20},{D1=5},{D2=10},{D3=10},{L3=11.5},{L4=6},{A1=2.5},{A2=5.7},{H=12},{W=1.6},{X1=1.7},{X2=1.30},{ARTIKELNR=GN 715.1-5.6},{WEIGHT=0.0010},{CTN=8205700090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 715 KB - Side thrust pin
Bill of material
Side thrust pin GN 715-5-10-20-KB
WINCO PARTNUMBER
GN 715-5-10-20-KB
GN 715-5-10-20-KB
side force
20
20
N
D1
5
5
mm
D2
10
10
mm
H8
10
10
mm
L3
11.5
11.5
mm
L4
6
6
mm
A1
2.5
2.5
mm
A2
5.7
5.7
mm
min
12
12
mm
W
1.6
1.6
mm
X1
1.7
1.7
mm
X2
1.30
1.30
mm
Mounting tool
GN 715.1-5.6
GN 715.1-5.6
Weight
0.0010
0.0010
kg
US-Customs Tariff Number
8205700090
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型