目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Side thrust pin GN 714-7/16-8x32-40
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 714
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn714/gn714_inch.prj},{NB=Side thrust pin GN 714-7/16-8x32-40},{PARTNUMBER=GN 714-7/16-8x32-40},{ITEMID=714-7/16-40},{F=40},{F1='40','75','150'},{D1=7/16},{D1X=11.1125},{D2=8x32},{D2X=4.1656},{D3=10},{H=12},{L1=12},{L2=7.5},{L3=1.5},{L4=4.5},{W=2.0},{ARTIKELNR=GN 715.1-5.6},{WEIGHT=0.0020},{CTN=8205700090},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
JW Winco
Description
GN 714 - Side thrust pins without pressure pin, press on type Inch
Bill of material
Side thrust pin GN 714-7/16-8x32-40
WINCO PARTNUMBER
GN 714-7/16-8x32-40
GN 714-7/16-8x32-40
side force
40
40
N
D1
7/16
7/16
Inch
Thread
8x32
8x32
L1
12
12
mm
L2
7.5
7.5
mm
L3
1.5
1.5
mm
L4
4.5
4.5
mm
adjustable distance at l2
2.0
2.0
mm
Mounting tool
GN 715.1-5.6
GN 715.1-5.6
Weight
0.0020
0.0020
kg
US-Customs Tariff Number
8205700090
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型