目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Side thrust pin GN 713-6-75-11,5-SB
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 713
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn713/gn713_sb.prj},{NB=Seitendruckstueck GN 713-6-75-11,5-SB},{PARTNUMBER=GN 713-6-75-11,5-SB},{ITEMID=713-6-75-11,5-SB},{F=75},{FX='40','75','150'},{D1=6},{D2=M12},{K=1.5x45°},{L1=11,5},{LX='11,5', '19','26,5'},{L2=10.7},{L3=10.0},{A1=3},{A2=7.7},{S=10},{W=2.0},{X1=1.9},{X2=1.4},{ARTIKELNR=GN 713.1-5.6},{D2G=12.000},{D2K=9.853},{WEIGHT=0.0048},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
JW Winco
Description
GN 713 SB - Side thrust pins
Bill of material
Side thrust pin GN 713-6-75-11,5-SB
WINCO PARTNUMBER
GN 713-6-75-11,5-SB
GN 713-6-75-11,5-SB
side force
75
75
N
D1
6
6
mm
D2
M12
M12
mm
L1
11,5
11,5
mm
L3
10.0
10.0
mm
S
10
10
mm
W
2.0
2.0
mm
Mounting tool
GN 713.1-5.6
GN 713.1-5.6
Weight
0.0048
0.0048
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型