目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Spring plunger GN 614.5-5-KU
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 614.5
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn614_5/gn_614_5_ku.prj},{NB=Federnde Druckstueck GN 614.5-5-KU (deactivated)},{PARTNUMBER=GN 614.5-5-KU},{ITEMID=614.5-5-KU},{POS=0},{D1=5},{D2=4.0},{D3=5.6},{D4=5},{L1=6.0},{L2=1.0},{W=1.0},{FEDERDRUCK1=6.0},{FEDERDRUCK2=9.4},{WEIGHT=0.0004},{CTN=8487900080},{ROHS=YES},{VERS=KU},{VER=2.000},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 614.5 - Spring plunger press on type, with stainless ball
Bill of material
Spring plunger GN 614.5-5-KU
WINCO PARTNUMBER
GN 614.5-5-KU
GN 614.5-5-KU
Position
deactivated
activated
deactivated
activated
+0.1
5
5
mm
D2
4.0
4.0
mm
D3
5.6
5.6
mm
+0.2
5
5
mm
±0.2
6.0
6.0
mm
L2
1.0
1.0
mm
W
1.0
1.0
mm
Initial
6.0
6.0
N
End
9.4
9.4
N
Weight
0.0004
0.0004
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型