目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Spring plunger GN 614.4-5-NI
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 614.4
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn614_4/gn614_4_ni.prj},{NB=Edelstahl-Federnde Druckstueck GN 614.4-5-NI (deactivated)},{PARTNUMBER=GN 614.4-5-NI},{ITEMID=614.4-5-NI},{D1=5},{POS=0},{D2=3.8},{D3=5.6},{D4=5},{L1=12.0},{L2=0.9},{L3=2.1},{L4=6.0},{W=4.0},{FEDERDRUCK1=3.3},{FEDERDRUCK2=9},{WEIGHT=0.0012},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 614.4 - Stainless Steel-Spring plungers, press on type
Bill of material
Stainless Steel-Spring plunger GN 614.4-5-NI
WINCO PARTNUMBER
GN 614.4-5-NI
GN 614.4-5-NI
+0.1
5
5
mm
Position
deactivated
activated
deactivated
activated
D2
3.8
3.8
mm
D3
5.6
5.6
mm
±0.05
5
5
mm
L1
12.0
12.0
mm
≈
0.9
0.9
mm
≈
2.1
2.1
mm
≈
6.0
6.0
mm
Compression
4.0
4.0
mm
initial ~
3.3
3.3
N
End ~
9
9
N
Weight
0.0012
0.0012
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型