目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Spring element GN 513-M16x1,5-I-1
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 513
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn513/gn513_i.prj},{NB=Federelemente GN 513-M16x1,5-I-1 (deactivated)},{PARTNUMBER=GN 513-M16x1,5-I-1},{ITEMID=513-M16x1,5-I-1},{POS=0},{POSX=eingerastet,ausgerastet},{FD=normal},{FDX='normal','verstaerkt'},{D1=M16x1,5},{D2=12.0},{D3=M5},{D4=8.8},{E=7.8},{L1=38},{L2=27},{L3=3},{L4=8},{R=6.0},{S1=7},{S2=10},{S3=6},{T=10},{FEDERDRUCK1=25 / 71},{FEDERDRUCK2=45 / 125},{D1G=16.000},{D1K=14.160},{D3G=5.000},{D3K=4.134},{WEIGHT=0.0310},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 513 - Spring elements, Type I, with female thread
Bill of material
Spring element GN 513-M16x1,5-I-1
WINCO PARTNUMBER
GN 513-M16x1,5-I-1
GN 513-M16x1,5-I-1
Position
deactivated
activated
deactivated
activated
Spring load
normal
normal
D1
M16x1,5
M16x1,5
mm
D2
12.0
12.0
mm
D3
M5
M5
mm
D4
8.8
8.8
mm
E
7.8
7.8
mm
L1
38
38
mm
L2
27
27
mm
L3
3
3
mm
L4
8
8
mm
S1
7
7
mm
S2
10
10
mm
T
10
10
mm
Initial/end
25 / 71
25 / 71
N
Initial/end
45 / 125
45 / 125
N
Weight
0.0310
0.0310
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型