目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Side thrust pin GN 415-ZD-39-B4-KG-1
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 415
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn415/gn415_kg_asmtab.prj},{NB=Seitendruckstueck GN 415-ZD-39-B4-KG-1 (8.2.)},{PARTNUMBER=GN 415-ZD-39-B4-KG-1},{ITEMID=415-ZD-39-B4-KG-1},{B1=39},{B2=14.5},{D=6.5},{H1=1},{H2=12},{K=6},{L1=35.0},{L2=8.2},{L2MAX=8.2},{L3=10.0},{L4=4.7},{M1=27},{M2=6.5},{M3=15},{M4=13.5},{R=-},{RX=0.00},{S=22},{FEDERDRUCK1=17},{FEDERDRUCK2=33},{TYPE=B4 - Keil, links},{ID=1 - normaler Federdruck},{WEIGHT=0.0694},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn415_kg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
JW Winco
Description
GN 415-KG - Side thrust pins, Plastic, smooth
Bill of material
Side thrust pin GN 415-ZD-39-B4-KG-1
WINCO PARTNUMBER
GN 415-ZD-39-B4-KG-1
GN 415-ZD-39-B4-KG-1
B1
39
39
mm
B2
14.5
14.5
mm
D
6.5
6.5
mm
+0,5
1
mm
H2
12
12
mm
K
6
6
mm
L1
35.0
35.0
mm
≈
mm
Enter value for L2
≈
mm
cm
inch
ft
確定
L3
10.0
10.0
mm
≈
4.7
4.7
mm
M1
27
27
mm
M2
6.5
6.5
mm
M3
15
15
mm
M4
13.5
13.5
mm
R
-
-
mm
S
22
22
mm
Spring load initial
17
17
N
Spring load end
33
33
N
Type
B4 - Wedge, left
B4 - Wedge, left
Identification no.
1 - standard spring load
1 - standard spring load
Weight
0.0694
0.0694
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型