目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
T-Handle Rapid Release Pin RP100.1-0.375-6.00
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
RP 100.1
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2019年3月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
WN 100.1 - T-Handle Rapid Release Pins, With Stainless Steel Shank, Inch
JW Winco
25.06.2024
{winco/3_0_machine_parts/3_1/rapid_release_pins/rp100_1/rp100_1.prj},{NB=T-Handle Rapid Release Pin RP100.1-0.375-6.00 (deactivated)},{PARTNUMBER=RP100.1-0.375-6.00},{ITEMID=380W6RG1},{D1=0.375},{D1X=0.375},{POS=0},{A=0.3720/0.3735},{L1=6.00},{L1X=6.00},{D2=0.440},{L2=0.365},{D3=2.07},{L3=1.45},{HS=0.3750/0.3790},{PS=575},{CDS=20600},{WEIGHT=MIN},{CTN=},{ROHS=YES},{VERS=3},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
JW Winco
Description
RP 100.1 - T-Handle Rapid Release Pins with Stainless Steel Shank Inch
Bill of material
T-Handle Rapid Release Pin RP100.1-0.375-6.00
WINCO PARTNUMBER
RP100.1-0.375-6.00
RP100.1-0.375-6.00
Nom. Shaft Dia.
0.375
0.375
Inch
Position
deactivated
activated
deactivated
activated
Min./Max.
0.3720/0.3735
0.3720/0.3735
Inch
Grip Length
6.00
6.00
Inch
+/-0.005
0.440
0.440
Inch
+0.000-0.030
0.365
0.365
Inch
D3
2.07
2.07
Inch
Max.
1.45
1.45
Inch
Hole Size Max./Min.
0.3750/0.3790
0.3750/0.3790
Inch
Pull Out Strength
575
575
lbs.
Calculated Double Sheer Strength
20600
20600
lbs.
Weight
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型