目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Locking Pins, Stainless Steel GN 114.6-12-25
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
GN 114.6
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/gn114_6/gn114_6.prj},{NB=Steckbolzen, Edelstahl GN 114.6-12-25 (deactivated)},{PARTNUMBER=GN 114.6-12-25},{ITEMID=114.6-12-25},{D1=12},{L1X=25,30,35,40,45,50,60,70,80},{L1=25},{ZS=unbetaetigt},{A=3.8},{B=1.0},{D2=13.7+1},{D2X=13.7},{D3=11.9},{D4=18},{D5=34},{L2=11.3},{L3=26},{BL=61},{D=7.000},{W=2.930},{W1=1.620},{R1=9.060},{D41=18.410},{W2=11.870},{DX=10.200},{RX=7.500},{X=2.190},{P=13.800},{RR=2.500},{XX=0.691},{ALFA=0.000},{N=8.000},{X3=0.590},{X2=6.000},{DM=7.000},{S=0.400},{T=1.000},{T1=1.800},{MAT=Edelstahl 1.4305},{WEIGHT=0.0991},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 83
HELP_VARIABLE
Company
JW Winco
Description
GN 114.6 - Locking Pins, Stainless Steel, with Axial Lock (Pawl)
Bill of material
Locking Pins, Stainless Steel GN 114.6-12-25
WINCO PARTNUMBER
GN 114.6-12-25
GN 114.6-12-25
-0.04
12
12
mm
+0.4 minimum size
25
25
mm
Position
deactivated
activated
deactivated
activated
A
3.8
3.8
mm
B
1.0
1.0
mm
D2
13.7+1
13.7+1
mm
D3
11.9
11.9
mm
D4
18
18
mm
D5
34
34
mm
L2
11.3
11.3
mm
L3
26
26
mm
Load
61
61
kN
Weight
0.0991
0.0991
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型