目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Ball lock pin GN 113.6-10-25
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
GN 113.6
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/gn113_6/gn113_6.prj},{NB=Edelstahl-Kugelsperrbolzen GN 113.6-10-25 (deactivated)},{PARTNUMBER=GN 113.6-10-25},{ITEMID=10W25PAZ},{D1=10},{L1=25},{ZS=unbetaetigt},{D2=12.0},{D3=35},{L2=9.6},{L3=32.5},{D4=19},{H=10},{BL=100},{B=8.050},{B1=14.000},{D=7.000},{W=2.940},{W1=1.620},{R1=8.630},{D41=19.650},{W2=18.620},{DX=10.800},{RX=7.500},{X=1.500},{P=14.300},{RR=2.500},{Y=4.500},{XX=0.600},{X1=5.400},{R2=1.500},{ALFA=0.000},{N=8.000},{X3=0.400},{R3=0.210},{CY=0.150},{CX=3.700},{WEIGHT=0.0510},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 82
HELP_VARIABLE
Company
JW Winco
Description
GN 113.6 - Stainless Steel-Ball lock pins with plastic knob, Material AISI 630
Bill of material
Stainless Steel-Ball lock pin GN 113.6-10-25
WINCO PARTNUMBER
GN 113.6-10-25
GN 113.6-10-25
-0,04/-0,08
10
10
mm
+0,6
25
25
mm
state
deactivated
activated
deactivated
activated
D2
12.0
12.0
mm
D3
35
35
mm
±1
9.6
9.6
mm
-0,2
32.5
32.5
mm
D4
19
19
mm
Location bore H11
10
10
mm
Load
100
100
kN
Weight
0.0510
0.0510
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型