目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Ball Lock Pin GN 113.3-10-110
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
GN 113.3
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/gn113_3/gn113_3_asmtab.prj},{NB=Kugelsperrbolzen, Edelstahl GN 113.3-10-110 (deactivated)},{PARTNUMBER=GN 113.3-10-110},{ITEMID=113.3-10-110},{D1=10},{L1=110},{ZS=1},{D2=12.0},{D3=14},{L2=9.6},{L3=27},{AB=10},{L1CTR=20,25,30,35,40,45,50,60},{BL=60},{L4=6.300},{L5=1.500},{L6=15.100},{R=22.000},{D4=11.600},{L7=2.600},{L8=1.900},{L9=1.200},{R1=1.600},{D5=7.000},{D6=7.000},{DD=6.100},{R2=2.000},{MAT=Edelstahl, nichtrostend, 1.4305},{WEIGHT=0.0930},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn113_3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
JW Winco
Description
GN 113.3 - Ball Lock Pins with Hollow for Grip
Bill of material
Ball Lock Pin GN 113.3-10-110
WINCO PARTNUMBER
GN 113.3-10-110
GN 113.3-10-110
-0.04 / -0.08
10
10
mm
+0.6
110
110
mm
Position
deactivated
activated
deactivated
activated
D2
12.0
12.0
mm
D3
14
14
mm
±1
9.6
9.6
mm
+0.2
27
27
mm
Location bore H11
10
10
mm
Weight
0.0930
0.0930
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型