目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Hand Retractable Spring Plunger LRH-0.25-3/8x16-2.00-STP
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
LRH
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/lrh/lrh_stp_asmtab.prj},{NB=Hand Retractable Spring Plunger LRH-0.25-3/8x16-2.00-STP (deactivated)},{PARTNUMBER=LRH-0.25-3/8x16-2.00-STP},{ITEMID=6TLL46},{POS=0},{D1=0.25},{D2=3/8x16},{D2X=0.375},{L1=2.00},{L2=0.56},{L3=1.31},{L4=0.13},{L5=0.75},{D3=0.14},{S=0.38},{SL1=3.34},{SL2=16.68},{WEIGHT=0.0260},{CTN=732690},{ROHS=YES},{INFOWINCO=Product details},{VERS=4},{PPATH=lrh_stp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
LRH - Hand Retractable Spring Plungers, With L Handle, Lock-Out Type, With Patch Inch
Bill of material
Hand Retractable Spring Plunger LRH-0.25-3/8x16-2.00-STP
WINCO PARTNUMBER
LRH-0.25-3/8x16-2.00-STP
LRH-0.25-3/8x16-2.00-STP
Position
deactivated
activated
deactivated
activated
D1
0.25
0.25
Inch
Thread
3/8x16
3/8x16
L1
2.00
2.00
Inch
L2
0.56
0.56
Inch
L3
1.31
1.31
Inch
L4
0.13
Inch
L5
0.75
0.75
Inch
D3
0.14
0.14
Inch
S
0.38
0.38
Inch
Spring Load Initial
3.34
3.34
lbs.
Spring Load End
16.68
16.68
lbs.
Weight
0.0260
0.0260
kg
US-Customs Tariff Number
732690
732690
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型