目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Locator GN 417.1-5-ST-SW
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 417.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn_417_1/gn_417_1.prj},{NB=Raststueck GN 417.1-5-ST-SW},{PARTNUMBER=GN 417.1-5-ST-SW},{ITEMID=417.1-5-ST-SW},{D=5},{DI=5.1},{B1=28},{B2=22.0},{B3=8.0},{B4=4.3},{H1=9.5},{H2=4.5},{H3=13.50},{K1=18},{K2=5.0},{K3=12.0},{WEIGHT=0.0200},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 417.1 - Locators for indexing plungers GN 417
Bill of material
Locator GN 417.1-5-ST-SW
WINCO PARTNUMBER
GN 417.1-5-ST-SW
GN 417.1-5-ST-SW
Nominal dimension
5
5
Actual dimensions +0,1
5.1
5.1
B1
28
28
mm
B2
22.0
22.0
mm
B3
8.0
8.0
mm
-0,2
4.3
4.3
mm
H1
9.5
9.5
mm
H2
4.5
4.5
mm
H3
13.50
13.50
mm
K1
18
18
mm
K2
5.0
5.0
mm
K3
12.0
12.0
mm
Weight
0.0200
0.0200
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型