目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel Indexing plunger GN 617-6-M12x1,5-AK-NI
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 617 NI
GN 617 NI AK
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn617_ni/gn617_ni_ak/gn617n_ak_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 617-6-M12x1,5-AK-NI (deactivated-3)},{PARTNUMBER=GN 617-6-M12x1,5-AK-NI},{ITEMID=617-6-M12x1,5-AK-NI},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTAND=3},{ABSTANDX=[3:14]},{D1=6},{D2=M12x1,5},{D3=25},{D4=M6},{E=16.2},{L1=54.5},{L2=6},{L3=20},{L4=6},{L5=17},{L6=10},{L7=8.0},{SW=14},{FEDERDRUCK=9},{FEDERDRUCK2=24},{D2G=12.000},{D2K=10.160},{SW2=18.000},{KM=6.000},{Z=7.00},{ZZ=2.00},{ZZZ=6.50},{T=7.00},{R=21.000},{PPATH=gn617n_ak_asmtpl.prj},{WEIGHT=0.0430},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 617 - Stainless Steel Indexing plungers without rest position, Type AK, with lock nut, with lifting knob
Bill of material
Stainless Steel Indexing plunger GN 617-6-M12x1,5-AK-NI
WINCO PARTNUMBER
GN 617-6-M12x1,5-AK-NI
GN 617-6-M12x1,5-AK-NI
Position
deactivated
activated
deactivated
activated
Locking nuts
mm
Enter value for ABSTAND
Locking nuts
mm
cm
inch
ft
確定
Plunger -0.02/-0.05 Bore H7
6
6
mm
Thread
M12x1,5
M12x1,5
D3
25
25
mm
E
16.2
16.2
mm
~
54.5
54.5
mm
L2
6
6
mm
L3
20
20
mm
L4
6
6
mm
min.
17
17
mm
SW
14
14
mm
Initial
9
9
N
End
24
24
N
Weight
0.0430
0.0430
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型