目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Indexing plunger EN 617.2-5-3/8x24-C-ST-RT
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 617.2
GN 617.2 RT
GN 617.2 C
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn617_2/gn617_2_rt/gn617_2_c/gn617_2_c_inch_asmtab.prj},{NB=Indexing plunger EN 617.2-5-3/8x24-C-ST-RT (deactivated)},{PARTNUMBER=EN 617.2-5-3/8x24-C-ST-RT},{ITEMID=617.2-5-3/8x24-C-ST-RT},{POS=0},{D1=5},{D2=3/8x24},{NDM=9.525},{P=1.000},{D3=21},{E=13.6},{L2=5},{L3=17},{L4=5},{L5=51},{S=7},{SW1=12},{SW2=16},{ANM=8},{WERKSTOFF=ST},{WS='ST','Stahl','NI','Edelstahl'},{VERS=1},{X=10.000},{WEIGHT=0.0120},{CTN=84879090},{ROHS=},{INFOWINCO=Product details},{PPATH=gn617_2_c_inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 617.2 - Stainless steel-Indexing plungers with red knob, Type C, with rest position, without lock nut, Inch
Bill of material
Indexing plunger EN 617.2-5-3/8x24-C-ST-RT
WINCO PARTNUMBER
EN 617.2-5-3/8x24-C-ST-RT
EN 617.2-5-3/8x24-C-ST-RT
Position
deactivated
activated
deactivated
activated
Plunger -0.1 / -0.15 Bore -0.08
5
5
mm
Thread
3/8x24
3/8x24
D3
21
21
mm
~
13.6
13.6
mm
L2
5
5
mm
L3
17
17
mm
L4
5
5
mm
~
51
51
mm
S
7
7
mm
SW1
12
12
mm
ANM
8
8
mm
Initial ~
7
7
N
End ~
17
17
N
Weight
0.0120
0.0120
kg
US-Customs Tariff Number
84879090
ROHS
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型