目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Indexing Plunger, Stainless Steel GN 722.4-12-20-A-A4
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 722.4
GN 722.4 A4
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn722_4/gn722_4_a4/gn722_4_a_a4_asmtab.prj},{NB=Rastbolzen, Edelstahl GN 722.4-12-20-A-A4 (deactivated)},{PARTNUMBER=GN 722.4-12-20-A-A4},{POS=1},{D1=12},{S=20},{D3=36},{D4=7},{L1=70},{L2=14},{L3=35},{L4=52},{SW=2.0},{FEDERKRAFT=14 / 35},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.1394},{CTN=73182900},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn722_4_a_a4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 722.4 - Indexing Plungers, Stainless Steel, for Welding, without Rest Position, Type A Square, with pull ring, mounted
Bill of material
Indexing Plunger, Stainless Steel GN 722.4-12-20-A-A4
WINCO PARTNUMBER
GN 722.4-12-20-A-A4
GN 722.4-12-20-A-A4
Position
deactivated
activated
deactivated
activated
Pin -0,05/-0,25 Bore +0,1/+0,3
12
12
mm
S
20
20
mm
D3
36
36
mm
D4
7
7
mm
≈
70
70
mm
L2
14
14
mm
L3
35
35
mm
L4
52
52
mm
SW
2.0
2.0
mm
Spring load initial / end
14 / 35
14 / 35
N
Weight
0.1394
0.1394
kg
US-Customs Tariff Number
73182900
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型