您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Indexing Plunger, Steel GN 722.4-12-20-TU-ST
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 722.4
GN 722.4
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn722_4/gn722_4/gn722_4_tu_asmtab.prj},{NB=Rastbolzen, Stahl GN 722.4-12-20-TU-ST (deactivated)},{PARTNUMBER=GN 722.4-12-20-TU-ST},{POS=1},{D1=12},{D2=20},{D3=34},{D4=6},{L1=67.8},{L2=14},{L3=35},{L4=50.8},{L5=41.5},{FEDERKRAFT=14 / 35},{MAT=Stahl-Feinguss},{WEIGHT=0.1330},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{VERS=1},{PPATH=gn722_4_tu_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 722.4 - Indexing Plungers, Steel, for Welding, with Rest Position, Type TU Round, with pull ring, unmounted
Bill of material
Indexing Plunger, Steel GN 722.4-12-20-TU-ST
WINCO PARTNUMBER
GN 722.4-12-20-TU-ST
GN 722.4-12-20-TU-ST
Position
deactivated
activated
deactivated
activated
Pin -0,05/-0,25 Bore +0,2/+0,4
12
12
mm
D2
20
20
mm
D3
34
34
mm
D4
6
6
mm
≈
67.8
67.8
mm
L2
14
14
mm
L3
35
35
mm
L4
50.8
50.8
mm
L5
41.5
41.5
mm
Spring load initial / end
14 / 35
14 / 35
N
Weight
0.1330
0.1330
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型