目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Cam action indexing plungers GN 721.5-6-M12x1,5-LAK
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 721.5
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn721_5/gn721_5_lak_asmtab.prj},{NB=Edelstahl-Rastriegel GN 721.5-6-M12x1,5-LAK (unactivated-2)},{PARTNUMBER=GN 721.5-6-M12x1,5-LAK},{ITEMID=721.5-6-M12x1,5-LAK},{D1=6},{D2=M12x1,5},{POS=0},{ABSTAND=2},{ABSTANDX=[2:18]},{D3=12},{L1=47.0},{L2=8},{L3=26},{L4=26},{L5=0},{FEDERDRUCK1=9},{FEDERDRUCK2=21},{WERKSTOFF=Edelstahl},{VER=2.000},{WEIGHT=0.1973},{CTN=73182900},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn721_5_asmtpl.prj},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 721.5 - Stainless Steel-Cam action indexing plungers, Type LAK, Left-hand lock, with lock nut
Bill of material
Stainless Steel-Cam action indexing plungers GN 721.5-6-M12x1,5-LAK
WINCO PARTNUMBER
GN 721.5-6-M12x1,5-LAK
GN 721.5-6-M12x1,5-LAK
Pin -0,06/-0,08 Bore H7
6
6
mm
Thread
M12x1,5
M12x1,5
Position
unactivated
activated
unactivated
activated
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
確定
D3
12
12
mm
L1
47.0
47.0
mm
L2
8
8
mm
+1.5
26
26
mm
L4
26
26
mm
initial
9
9
N
End ~
21
21
N
Weight
0.1973
0.1973
kg
Customs Tariff Number
73182900
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型