目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Cam action indexing plunger GN 721.1-6-M12x1,5-RB
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 721.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn721_1/gn721_1_rb_asmtab.prj},{NB=Rastriegel GN 721.1-6-M12x1,5-RB (unactivated)},{PARTNUMBER=GN 721.1-6-M12x1,5-RB},{ITEMID=721.1-6-M12x1,5-RB},{D1=6},{D2=M12x1,5},{POS=0},{D3=12},{L1=47.0},{L2=8},{L3=26},{L5=32},{FEDERDRUCK1=9},{FEDERDRUCK2=21},{VER=7.000},{WEIGHT=0.0317},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn721_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 721.1 - Cam action indexing plungers, Form RB, Right-hand lock, with plastic cover
Bill of material
Cam action indexing plunger GN 721.1-6-M12x1,5-RB
WINCO PARTNUMBER
GN 721.1-6-M12x1,5-RB
GN 721.1-6-M12x1,5-RB
Plunger -0.02/-0.04 Bore H7
6
6
mm
Thread
M12x1,5
M12x1,5
Position
unactivated
activated
unactivated
activated
D3
12
12
mm
L1
47.0
47.0
mm
L2
8
8
mm
+1.5
26
26
mm
L5
32
32
mm
initial
9
9
N
End ~
21
21
N
Weight
0.0317
0.0317
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型