目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Cam action indexing plunger EN 672-6-M12x1,5-AK-ST
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 672
GN 672 ST
GN 672 ST AK
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn672/gn672_st/gn672_ak/gn672_ak_asmtab.prj},{NB=Rastriegel EN 672-6-M12x1,5-AK-ST (deactivated-0)},{PARTNUMBER=EN 672-6-M12x1,5-AK-ST},{ITEMID=672-6-M12x1.5-AK-ST},{D1=6},{POS=0},{ABSTANDX=18.0},{ABSTAND=0.0},{WS=ST},{D2=M12x1,5},{D2X=12},{D3=15.5},{L1=51},{L2=8},{L3=26},{L4=26.5},{S=8},{SW1=14},{SW2=19},{AM=10},{FEDERDRUCK1=9},{FEDERDRUCK2=35},{PPATH=gn672_ak_asmtpl.prj},{WEIGHT=0.0120},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 672 - Cam action indexing plungers with Plastic guide, Type AK, with lock nut
Bill of material
Cam action indexing plunger EN 672-6-M12x1,5-AK-ST
WINCO PARTNUMBER
EN 672-6-M12x1,5-AK-ST
EN 672-6-M12x1,5-AK-ST
Plunger -0.1/-0.15 Bore -0.88
6
6
mm
Position
deactivated
activated
deactivated
activated
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
確定
Thread
M12x1,5
M12x1,5
D3
15.5
15.5
mm
~
51
51
mm
L2
8
8
mm
L3
26
26
mm
L4
26.5
26.5
mm
S
8
8
mm
SW1
14
14
mm
SW2
19
19
mm
max.tightening torque
10
10
Nm
Spring load in ~ initial
9
9
N
Spring load in ~ end
35
35
N
Weight
0.0120
0.0120
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型