您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1375480000
Weidmüller
Electric engineering, automation, process control engineering
Signal processing
Measuring transducer
Temperature transmitter
Powered by
CAD模型選擇
{weidmueller_qs/27/21/01/29/1375480000.prj},{NB=1375480000},{MANUID=1375480000},{BAB479=-100},{BAB480=1370},{AAF040=0.084},{BAB577=114.324},{BAA020=112.523},{BAF016=6.1},{AAD931=90328900},{AAO676=1375480000},{AAO663=4050118259650},{PREVIEW=../../../../_pool_/26/f2/11760300009999.png},{MANUTYPEDESC=ACT20M-TCI-AO-S},{DESCSHORT=Temperature transducer, Thermocouple, With galvanic isolation, Input: Temperature, thermocouple, Output: I / U},{DESCLONG=Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.},{GTIN=4050118259650},{MANUNAME=Weidmueller Group},{AAC218=Yes},{ABE313=No},{ABE314=Yes},{ABE315=Yes},{BAD484=Yes},{BAD715=Yes},{BAD792=4 ... 20 mA},{URL=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1375480000 - ACT20M-TCI-AO-S
明細表
Weidmueller 1375480000
Preview
Manufacturer Product ID
1375480000
Manufacturer Type Description
ACT20M-TCI-AO-S
Description short
温度变送器, 热电偶, 有电气隔离, 输入 [短]: 温度, 热电偶, 输出 [短]: I / U
Description long
将温度传感器输入信号转换为标准模拟测量值的变送器。
GTIN-Code
4050118259650
Manufacturer / brand name
Weidmueller Group
EMC design present
Yes
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
Yes
analogue output (2 V ... 10 V)
Yes
lower range-limit of temperature/RTD input
-100
°C
upper range-limit of temperature/RTD input
1370
°C
Output signal can be configured
Yes
suitable for series installation
Yes
analog output
4 ... 20 mA
Mass
0.084
kg
depth
114.324
mm
height
112.523
mm
width
6.1
mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型