您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2584370000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Additional components cable gland
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/07/2584370000.prj},{NB=2584370000},{MANUID=2584370000},{AAW301=-40},{AAW302=90},{BAB707=42.800},{AAF040=0.022},{AAD931=39259020},{AAO676=2584370000},{AAO663=4050118616392},{PREVIEW=../../../../_pool_/36/b9/25843700009999.png},{MANUTYPEDESC=CABTITE SE 27-28 LRG GY},{DESCSHORT=Slotted cable grommet (Cable entries system) 27 mm, 28 mm, -40 °C, 90 °C, TPE, Light Grey},{DESCLONG=Slotted cable grommet for inserting cables into a housing.},{GTIN=4050118616392},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAK241=V0},{BAB664=thermoplastic elastomers (TPE)},{BAC255=light grey (RAL 7035, GREY)},{BAC572=Plastic},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Cable grommet},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2584370000 - CABTITE SE 27-28 LRG GY
明細表
Weidmueller 2584370000
Preview
Manufacturer Product ID
2584370000
Manufacturer Type Description
CABTITE SE 27-28 LRG GY
Description short
开槽电缆套管(电缆进线系统), 27 mm, 28 mm, -40 °C, 90 °C, TPE, 浅灰
Description long
用于将电缆插入进外壳的开槽电缆套管。
GTIN-Code
4050118616392
Manufacturer / brand name
Weidmueller Group
Degree of protection (IP), mounted
IP66
fire resistance (according to UL94)
V0
minimum ambient temperature (during operation)
-40
°C
maximum ambient temperature (during operation)
90
°C
material
thermoplastic elastomers (TPE)
overall height
42.800
mm
Color
light grey (RAL 7035, GREY)
Material
Plastic
Without halogens
Yes
Mass
0.022
kg
customs tariff number (TARIC)
39259020
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型