您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1772340000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Screwed cable gland (electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/01/1772340000.prj},{NB=1772340000},{MANUID=1772340000},{AAG623=60},{AAH508=38},{AAH509=30},{AAW301=-40},{AAW302=100},{ABC354=18},{AAF040=0.095},{AAD931=39269097},{AAO676=1772340000},{AAO663=4032248130009},{PREVIEW=../../../../_pool_/58/c6/15690200009999.png},{MANUTYPEDESC=VG M50 - K 68},{DESCSHORT=Cable gland (plastic) VG K (standard plastic cable gland) straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6},{DESCLONG=Plastic cable gland for sealing housings when inserting cables. With strain relief.},{GTIN=4032248130009},{MANUNAME=Weidmueller Group},{AAC108=IP67},{AAH500=No},{AAK241=V2},{AAS481=metric},{AAS484=No},{AAS485=No},{AAW254=straight}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1772340000 - VG M50 - K 68
明細表
Weidmueller 1772340000
Preview
Manufacturer Product ID
1772340000
Manufacturer Type Description
VG M50 - K 68
Description short
电缆接头(塑料), VG K (标准塑料电缆接头) 直, M 50, 18 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30分钟) 聚酰胺 6
Description long
用于在插入电缆时密封外壳的塑料电缆接头。带有减张力备件。
GTIN-Code
4032248130009
Manufacturer / brand name
Weidmueller Group
Degree of protection (IP), mounted
IP67
wrench width 1
60
mm
glass-fiber reinforced
No
max. sealing range
38
mm
min. sealing range
30
mm
fire resistance (according to UL94)
V2
type of connection thread
metric
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40
°C
maximum ambient temperature (during operation)
100
°C
protection type (NEMA)
NEMA 4X
thread length connection thread
18
mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
Plastic
Color
light grey (RAL 7035, GREY)
Without halogens
No
Mass
0.095
kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型