目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
IAS20LH1:1A.625B.750
Branham, WC
Right Angle Gearboxes
INSERT-A-SHAFT®
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/insert_a_shaft/insert_a_shaft_series_20.prj},{NB=IAS20LH1:1A.625B.750},{PN=IAS20LH1:1A.625B.750},{PRODUCT=4306-0009 },{R=1:1 },{ROT=Left Hand },{A=0.625},{B=0.750},{M=Standard Mounting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 20 - WC Branham - Gearbox
Bill of material
IAS20LH1:1A.625B.750
Part No.
IAS20LH1:1A.625B.750
IAS20LH1:1A.625B.750
Product
4306-0009
4306-0009
Ratio
1:1
Rotation
Left Hand
Left Hand
A-Bore Shaft Dia.
0.625
0.625
Inch
A-Bore Key Size
3/16 x 3/32
3/16 x 3/32
Inch
B-Bore Shaft Dia.
0.750
0.750
Inch
B-Bore Key Size
3/16 x 3/32
3/16 x 3/32
Inch
Mounting
Standard Mounting
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型