目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-1668/000-080
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD模型選擇
{wago/pg06/serie787/0787-1668_0080_0999-0962.prj},{NB=787-1668/000-080},{BESTNR=787-1668/000-080},{BEZEICHNUNG=Elektronischer Schutzschalter},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=127.00},{BREITE=42.00},{TIEFE=142.50},{FARBE=lichtgrau},{GEWICHT=440.000},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-37-18-02},{ECLASS81=27-37-18-02},{LINKDE=http://www.wago.com/de/p/787-1668_000-080},{LINKEN=http://www.wago.com/global/p/787-1668_000-080},{FILENAME=787-1668_000-080}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
787-1668/000-080 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adjustable 1 … 10 A, IO-Link
Bill of material
787-1668/000-080
Item-No.
787-1668/000-080
Description
Electronic circuit breaker
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
127.00
mm
Width
42.00
mm
Depth
142.50
mm
Color
light gray
Weight
440.000
g
eCl@ss 7.1
27-37-18-02
eCl@ss 8.1
27-37-18-02
Previews
3D
2D
下載CAD模型
生成CAD模型