目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-1621
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD模型選擇
{wago/pg06/serie787/0787-1621_0999-0962.prj},{NB=787-1621},{BESTNR=787-1621},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=119.00},{BREITE=52.00},{TIEFE=90.00},{FARBE=lichtgrau},{GEWICHT=384.000},{BEMERKUNGEN=DC 12 V / 7 A},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-04-90-02},{ECLASS81=27-04-90-02},{LINKDE=http://www.wago.com/de/p/787-1621},{LINKEN=http://www.wago.com/global/p/787-1621},{FILENAME=787-1621}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
787-1621 - Switched-mode power supply, Classic, 1-phase, 12 VDC output voltage, 7 A output current, DC OK signal
Bill of material
787-1621
Item-No.
787-1621
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
119.00
mm
Width
52.00
mm
Depth
90.00
mm
Color
light gray
Weight
384.000
g
Comment
DC 12 V / 7 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Previews
3D
2D
下載CAD模型
生成CAD模型