目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
831-503
WAGO
PG 03 - Multi Connection System
Series 831
Powered by
CAD模型選擇
{wago/pg03/serie831/0831-0503_0999-0962.prj},{NB=831-503},{BESTNR=831-503},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=1.40},{BREITE=15.00},{TIEFE=57.85},{FARBE=lichtgrau},{GEWICHT=1.364},{BEMERKUNGEN=2- bis 3-polig},{RGB=0.87,0.84,0.79,0},{LINKDE=http://www.wago.com/de/p/831-503},{LINKEN=http://www.wago.com/global/p/831-503}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
831-503 - Strain relief plate 15 mm wide
Bill of material
831-503
Item-No.
831-503
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
1.40
mm
Width
15.00
mm
Depth
57.85
mm
Color
light gray
Weight
1.364
g
Comment
2- to 3-pole
Previews
3D
2D
下載CAD模型
生成CAD模型