目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
209-112
WAGO
PG 02 - Accessories
Series 209
Powered by
CAD模型選擇
{wago/pg02/serie209/0209-0112_0999-0962.prj},{NB=209-112_HI},{BESTNR=209-112},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{FARBE=lichtgrau},{RGB=0.87,0.84,0.79,0},{GEWICHT=0.432},{ECLASS71=27-14-40-09},{LINKDE=http://www.wago.com/de/p/209-112},{LINKEN=http://www.wago.com/global/p/209-112},{FILENAME=209-112}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
209-112 - Group marker carrier
Bill of material
209-112
Item-No.
209-112
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
HIGH
LOW
HIGH
LOW
Color
lichtgrau
RGB
0.87,0.84,0.79,0
Weight
0.432
g
eCl@ss 7.1
27-14-40-09
Previews
3D
2D
下載CAD模型
生成CAD模型