目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
281-483
WAGO
PG 01 - Rail mounted terminal blocks
Series 281
Powered by
CAD模型選擇
{wago/pg01/serie281/0281-0482_0999-0962.prj},{NB=281-483},{BESTNR=281-483},{INFODE=Info DE},{INFOEN=Info EN},{P=3},{BREITE=18.00},{TIEFE=5.00},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=2.450},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/281-483},{LINKEN=http://www.wago.com/global/p/281-483},{FILENAME=281-483}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
WAGO
Description
281-482 to 281-490 - Jumper, insulated
Bill of material
281-483
Item-No.
281-483
281-483
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
3
3
Width
18.00
18.00
mm
Depth
5.00
mm
Color
grau
Weight
2.450
2.450
g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
下載CAD模型
生成CAD模型