目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
7000036100
VOSS
Catalogue Hose Couplings
Swaged Ferrules high pressure
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/mpf_pressfassung/mpf_mpf_4.prj},{NB=7000036100},{BZ=7000036100},{VK=HF-FER-DN32-DBS-UV},{BZLARGA=S8000450000032},{VKLARGA=MPF 4 R13-R15 32},{INFO=Catalogue},{INFO2=Info},{DN2=1 1/4”},{DN=31.000},{A=61.000},{B=82.000},{H=R13-R15},{G=540.000},{L1=76.800},{W1=56.600},{W2=38.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
VOSS
描述
MPF 4 - Swaged Ferrules for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
明细表
7000036100
Order number VOSS Fluid
7000036100
7000036100
Description VOSS Fluid
HF-FER-DN32-DBS-UV
HF-FER-DN32-DBS-UV
Order number VOSS Fluid LARGA
S8000450000032
S8000450000032
Description VOSS Fluid LARGA
MPF 4 R13-R15 32
MPF 4 R13-R15 32
INFO
Catalogue
INFO2
信息
Hose
1 1/4”
1 1/4”
Hose
31.000
31.000
mm
A
61.000
61.000
mm
B
82.000
82.000
mm
Hose
R13-R15
R13-R15
重量
540.000
540.000
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型