20188
voestalpine
17. Guide posts – Trunnions
Powered by
CAD模型選擇
{voest/17_saeulen_und_gestelle/17_8_asmtab.prj},{NB=VA_Bolzen mit Achshalter_20188},{IDENTNR=20188},{D=32},{L=340},{L1=9},{L2=4.5},{T=5.5},{SW=24},{IDENTNRAH=20171},{L3=40},{B=13},{L4=25},{S=4},{D2=5.5},{BO=20-40},{ZS=M5x10},{PPATH=17_8_asmtpl.prj},{GEWICHT=3.00},{CTN=84833080}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
voestalpine
Description
17.8 - Bolts with axle support
Bill of material
20188
Code-No.
20188
20188
Ø f7
32
32
mm
L max.
340
340
mm
L1
9
9
mm
L2
4.5
4.5
mm
T
5.5
5.5
mm
SW
24
24
mm
Axle support Code-No.
20171
20171
L3
40
40
mm
±0.2
13
13
mm
L4
25
25
mm
S
4
4
mm
H13
5.5
5.5
mm
Boltdiameter
20-40
20-40
mm
Cheese head screw DIN EN ISO 4762 with spring ring
M5x10
M5x10
Weight
3.00
3.00
kg
Customs tariff number
84833080
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型