目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
FL/16
Vesta
Pneumatic actuators
Pneumatic cylinders with magnetic piston - ISO 6432
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_6432/accessories/fl.prj},{NB=FL/16},{CODE=FL/16},{BORE=16},{A=18},{B=84},{C=5.5},{D=52},{E=30},{F=40},{H=4},{R1=6.000},{R2=15.000},{R=16.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Vesta
Description
FL - FLANGE MOUNTING
Bill of material
FL/16
Code
FL/16
FL/16
Bore
16
16
mm
A
18
18
mm
B
84
84
mm
ØC
5.5
5.5
mm
D
52
52
mm
E
30
30
mm
F
40
40
mm
H
4
4
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型