Nederlands
English
7.12.032
VDL
PE / PVC compression fitting program
Powered by
CAD模型選擇
{vdl/3_pe_compression_fitting/712_pe_tee.prj},{NB=7.12.032_(mechanical_high)},{CNSORDERNO=7.12.032},{LODDEST=mechanical},{LODLEVEL=high},{D1=32},{D2=1\" (M)},{NDM2=33.249},{SW=35.000},{KDM2=30.291},{Z1=18},{Z2=44},{B=57},{C=21},{AI=* = kiwa norm PN 10},{PN=16},{VERP=50},{CNSQUANTITY=50},{CNSMASSEXACT=184},{INFO=PDF},{X=2.000},{WAND=5.0},{L1=28.500},{L2=6.000},{L3=44.500},{D1X=61.000},{D2X=45.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
VDL
Description
7.12 - PE TEE
Bill of material
7.12.032
Order number
7.12.032
7.12.032
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
High
Diameter
32
32
mm
Thread
1" (M)
1" (M)
Inch
Height
18
18
mm
Length
44
44
mm
Height
57
57
mm
Length
21
21
mm
Nominal pressure
16
16
bar
Packing number
50
50
Weight
184
184
g
Datasheet
PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型