Nederlands
English
3.10.061
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/310_reducing_bush.prj},{NB=3.10.061_(mechanical=high)},{CNSORDERNO=3.10.061},{LODDEST=mechanical},{LODLEVEL=high},{D1=52.0},{D2=63},{D3=3/4\" (F)},{Z=13},{B=32},{C=38},{S=65},{D=19},{TYPE=A},{PN=16},{VERP=100},{CNSQUANTITY=100},{CNSMASSEXACT=120},{INFO=PDF},{NDM=26.4410},{KDM=24.1170}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
VDL
Description
3.10 - REDUCING BUSH
Bill of material
3.10.061
Order number
3.10.061
3.10.061
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
High
Diameter
63
63
mm
Thread
3/4" (F)
3/4" (F)
Length
13
13
mm
Length
38
38
mm
Width across flats
65
65
mm
Length
19
19
mm
Type
A
A
Nominal pressure
16
16
bar
Packing number
100
100
Weight
120
120
g
Datasheet
PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型