suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
SF-12032
Univer
Cylinders
Rodless cylinders VL1 Ø25÷50 mm
Mounting parts VL1 Ø25÷50
Powered by
CAD模型選擇
{univer/cylinders/vl1/parts/sf_12_1_assmtab.prj},{NB=SF-12032 },{IDNR=},{CYL=32},{MA=92.0},{MB=77.5},{MC=50},{MDS1=74.2},{MDS5=90.5},{MDVL1=90.5},{ME=12},{MF=M8},{MG=11},{MH=600},{MI=5.5},{MJ=60},{ML=79.5},{MM=30.0},{MN=M6},{M=0.340},{PNR=SF-12032},{A=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Univer
Description
SF-120.. - Mounting plate
Bill of material
SF-12032
CYL
32
32
mm
MA
92.0
92.0
mm
MB
77.5
77.5
mm
MC
50
50
mm
MDS1
74.2
74.2
mm
MDS5
90.5
90.5
mm
MDVL1
90.5
90.5
mm
ME
12
12
mm
MF
M8
M8
MG
11
11
mm
MH
600
600
mm
MI
5.5
5.5
mm
MJ
60
60
mm
ML
79.5
79.5
mm
MM
30.0
30.0
mm
MN
M6
M6
M
0.340
0.340
mm
Part number
SF-12032
SF-12032
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型