suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
L6-S5032
Univer
Cylinders
Rodless cylinders S1_S5 Ø25÷50 mm
Mounting parts S1_S5 Ø25÷50
Powered by
CAD模型選擇
{univer/cylinders/s1_s5/parts/l6_s50.prj},{NB=L6-S5032},{CYL=32},{AA=132},{AB=25.3},{AC=17.0},{AD=G1/8},{AE=16.2},{AF=42.3},{AG=6.5},{AH=81.5},{AI=32},{BC=M6},{BD=15},{BG=M6},{BH=15},{HA=27.0},{HB=41.5},{HC=6.5},{HD=68.0},{HI=0.0},{HL=0.0},{HM=0},{STR=2.775},{LU=0.460},{T=3.235},{PNR=L6-S5032},{R1=9.000},{V1=13.500},{K1=55.000},{K2=17.900},{K3=3.000},{V2=58.500},{L2=17.000},{V3=42.300},{L3=42.300},{V4=59.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Univer
Description
L6-S50.. - Locking unit
Bill of material
L6-S5032
Cylinder
32
32
mm
AA
132
132
mm
AB
25.3
25.3
mm
AC
17.0
17.0
mm
AD
G1/8
G1/8
AE
16.2
16.2
mm
AF
42.3
42.3
mm
AG
6.5
6.5
mm
AH
81.5
81.5
mm
AI
32
32
mm
BC
M6
M6
BD
15
15
mm
BG
M6
BH
15
mm
HA
27.0
27.0
mm
HB
41.5
41.5
mm
HC
6.5
6.5
mm
HD
68.0
68.0
mm
HI
0.0
0.0
mm
HL
0.0
0.0
mm
HM
0
0
mm
Stroke 0
2.775
2.775
kg
Locking unit
0.460
0.460
kg
Total
3.235
3.235
kg
Part number
L6-S5032
L6-S5032
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型