suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-17032
Univer
Cylinders
Compact cylinders STRONG Ø32÷63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rs/parts/kf_17.prj},{NB=KF-17032 },{IDNR=},{PN=KF-17032},{CYL=32},{ANG=13},{CH=17},{KK=M10x1.25},{HA=10},{HB=43},{HC=14},{HD=14},{HE=20},{HF=12.9},{MASS=0.076},{R=1.000},{DK=10},{PK=1.25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Univer
Description
KF-17 - Articulated self-lubricating fork in zinc-plated steel
Bill of material
KF-17032
Part number
KF-17032
KF-17032
Cylinder
32
32
mm
Angle
13
13
°
Width across flats
17
17
mm
Thread
M10x1.25
M10x1.25
Diameter H7
10
10
mm
Distance
43
43
mm
Height
14
14
mm
Radius
14
14
mm
Distance
20
20
mm
Diameter
12.9
12.9
mm
Weight
0.076
0.076
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型