suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RPF-11025
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/rpf11.prj},{NB=RPF-11025-U },{OPT=U},{CYL=25},{PN=RPF-11025},{MASS=0.027},{CD=8},{E=38},{EW=16},{DE=9.000},{FL=20},{L=14},{MR1=8},{BDF1=12.000},{HDF1=33.000},{R=0.400},{DF2=12.000},{TG=26.000},{CBT=4.500},{CBT2=10.000},{CBT1=16.000},{BDF2=14.000},{HDF2=30.000},{VERS=1.000},{TCB=4.500},{LD=8.000},{XD=65},{OPT1= 'U', 'UNITOP RU P/7', 'I', 'ISO 21287'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Univer
Description
RPF-11 - Rear male hinge-UNITOP RU-P/7 and ISO21287
Bill of material
RPF-11025
Option
UNITOP RU P/7
ISO 21287
UNITOP RU P/7
ISO 21287
Cylinder
25
25
mm
Code
RPF-11025
RPF-11025
Weight
0.027
0.027
kg
Diameter H7
8
8
mm
Width
38
38
mm
Width h14
16
16
mm
Distance ±0.2
20
20
mm
Distance
14
14
mm
Radius
8
8
mm
XD
65
65
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型