suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
MF-22020
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/kf_22.prj},{NB=MF-22020 },{IDNR=},{PN=MF-22020},{CYL=20-25},{CH=14},{CH1=10},{IA=30},{KK=M8x1.25},{IH=16.0},{IB=28},{ID=12},{IE=65.0},{IF=32},{IF1=32},{IG=16},{MASS=0.075},{DK=8},{PK=1.25},{K2=13},{H=6.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Univer
Description
KF-22 - Fork with axially mounted articulated pin
Bill of material
MF-22020
Part number
MF-22020
MF-22020
Diameter
20-25
20-25
mm
Width across flats
14
14
mm
Width across flats
10
10
mm
Angle
30
°
Thread/screw thread
M8x1.25
M8x1.25
Distance ±0.3
16.0
16.0
mm
Height
28
28
mm
Thread length
12
12
mm
Length
65.0
65.0
mm
Distance
32
32
mm
Thread length
16
16
mm
Weight
0.075
0.075
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型