suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-13063
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf13.prj},{NB=KF-13063},{IDNR=},{CYL=63},{REF=KF-13063},{GEW=0.20},{AB=9},{AH=50},{AO=12},{AT=5},{AU=32},{E=74},{TR=50},{AH1=38},{DCB=45},{TG=56.50},{TGY=28.25},{LD=9.0},{H=4},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Univer
Description
KF-13 - Angle bracket in zinc-plated steel ISO MS1
Bill of material
KF-13063
Cylinder
63
63
mm
Code
KF-13063
KF-13063
Weight
0.20
0.20
kg
Diameter H13
9
9
mm
Height JS15
50
50
mm
Distance
12
12
mm
Altezza
5
5
mm
Distance ±0.2
32
32
mm
Width
74
74
mm
Distance JS14
50
50
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型