suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-11063
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf11.prj},{NB=KF-11063 },{IDNR=},{CYL=63},{REF=KF-11063},{GEW=0.250},{E=75},{EW=40},{DE=18.000},{MR1=23.0},{FL=32},{BDF1=19.500},{L=20},{HDF1=63.000},{R=0.750},{DF2=27.000},{TG=56.500},{CBT=7.000},{CD=16},{CBT2=15.500},{CBT1=27.000},{BDF2=31.500},{HDF2=43.500},{VERS=1.000},{TCB=7.500},{LD=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Univer
Description
KF-11 - Male rear hinge
Bill of material
KF-11063
Cylinder
63
63
mm
Code
KF-11063
KF-11063
Weight
0.250
0.250
kg
Width
75
75
mm
Width
40
40
mm
Radius
23.0
23.0
mm
Distance ±0.2
32
32
mm
Distance
20
20
mm
Diameter H9
16
16
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型