目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
PHC-FS12-2.50-2.50-MILL-GSKT
Universal Air Filter
Pyrocide Vent Panels
Powered by
CAD模型選擇
{uaf/pyrocide_vent_panels/phc_fs12_asmtab.prj},{NB=PHC-FS12-2.50-2.50-MILL-GSKT},{MN=PHC-FS12},{MT=0.125},{FT=0.21},{FFW=0.25},{L=2.50},{W=2.50},{MF=MILL},{EG=-GSKT},{HELP1=1},{HELP2=1},{MN1=HC},{TRANS=0.000},{HELP3=0},{HELP4=3},{PPATH=../emi_vent_panels/parts/hc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
PHC-FS12 - Universal Air Filter - Pyrocide Vent Panels
Bill of material
PHC-FS12-2.50-2.50-MILL-GSKT
Part Code
PHC-FS12-2.50-2.50-MILL-GSKT
Model Number
PHC-FS12
Honeycomb Thickness
0.125
Inch
Frame Thickness
0.21
Inch
Frame Face Flange Width
0.25
Inch
Length
Inch
Width
Inch
Metal Finish
Mill Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
EMI Gasket
EMI Gasket
None
EMI Gasket
None
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型