目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
PE-1050-B-1.30-1.30-UFM50-MILL
Universal Air Filter
Polyester
Powered by
CAD模型選擇
{uaf/polyester/pe_1050b_asmtab.prj},{NB=PE-1050-B-1.30-1.30-UFM50-MILL},{MN=PE-1050-B},{MT1=0.50},{FT=0.88},{FFW=0.625},{L=1.30},{W=1.30},{MEDT=UFM50},{MF=MILL},{UGS=Both Sides},{X=11},{X1=2},{X2=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
PE-1050B - Universal Air Filter - Polyester Air Filter
Bill of material
PE-1050-B-1.30-1.30-UFM50-MILL
Part Code
PE-1050-B-1.30-1.30-UFM50-MILL
Model Number
PE-1050-B
Media Thickness
0.50
Inch
Frame Thickness
0.88
Inch
Frame Face Flange Width
0.625
Inch
Length
Inch
Width
Inch
Media Type
UFM-50 White Polyester
UFM-100 White Polyester
UFM-50 White Polyester
UFM-100 White Polyester
Metal Finish
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Uni-Grid Support
Both Sides
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型