目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580530
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580530.prj},{NB=7580530},{PREVIEW=../../../_pool_/6c/b7/7580530.png},{MASSZEICHNUNG=../../../_pool_/6c/b7/7580530.png},{BMENB=7580530},{DESCSHORT=Temperature measuring amplifier, 2-channel},{DESCLONG=Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire break and short circuit, Parameterized via PC, Complete galvanic isolation, Removable spring type terminals, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101421330},{MANUNAME=Turck},{MANUTYPEDESC=IM12-TI02-2TCURTDR-2I-CPR/24VDC/CC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580530},{DEEPLINK_DEU=https://www.turck.de/de/product/7580530}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7580530 - Temperature measuring amplifier, 2-channel
Bill of material
7580530
Maßzeichnung
Product number of the Manufacturer
7580530
Short Description
Temperature measuring amplifier, 2-channel
Long Description
Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire break and short circuit, Parameterized via PC, Complete galvanic isolation, Removable spring type terminals, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101421330
Manufacturer Name
Turck
Manufacturer Type Description
IM12-TI02-2TCURTDR-2I-CPR/24VDC/CC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型