目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580406
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580406.prj},{NB=7580406},{BMENB=7580406},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/c5/9b/7580406.png},{MASSZEICHNUNG=../../../_pool_/c5/9b/7580406.png},{DESCSHORT=Analog Signal Isolator, 2-channel},{DESCLONG=Analog Signal Isolator, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire-break and short-circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval, Installation in zone 2, SIL 2},{EAN=4047101311242},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-AO01-2I-2I-HPR/24VDC/CC},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7580406 - Analog Signal Isolator, 2-channel
Bill of material
7580406
Maßzeichnung
Product number of the Manufacturer
7580406
Short Description
Analog Signal Isolator, 2-channel
Long Description
Analog Signal Isolator, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire-break and short-circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval, Installation in zone 2, SIL 2
EAN
4047101311242
Manufacturer Name
Turck
Manufacturer Type Description
IMX12-AO01-2I-2I-HPR/24VDC/CC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型