目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100000703
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/100000703.prj},{NB=100000703},{PREVIEW=../../../_pool_/db/ab/100000703.png},{MASSZEICHNUNG=../../../_pool_/db/ab/100000703.png},{BMENB=100000703},{DESCSHORT=Analog Signal Isolator, 1-channel},{DESCLONG=Analog Signal Isolator, 1-channel, Operating voltage 10…30 VDC, Input circuit monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, ATEX, IECEx, Installation in zone 2, SIL 2},{EAN=4047101441727},{MANUNAME=Turck},{MANUTYPEDESC=IMXK12-AO01-1I-1I-H0/24VDC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100000703},{DEEPLINK_DEU=https://www.turck.de/de/product/100000703}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100000703 - Analog Signal Isolator, 1-channel
Bill of material
100000703
Maßzeichnung
Product number of the Manufacturer
100000703
Short Description
Analog Signal Isolator, 1-channel
Long Description
Analog Signal Isolator, 1-channel, Operating voltage 10…30 VDC, Input circuit monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, ATEX, IECEx, Installation in zone 2, SIL 2
EAN
4047101441727
Manufacturer Name
Turck
Manufacturer Type Description
IMXK12-AO01-1I-1I-H0/24VDC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型