BR95HT-TR-R170C-10
Tsubakimoto Chain Co.
凸轮离合器
BR-HT Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/br_ht_series/br_ht_tension_asmtab.prj},{NB=BR95HT-TR-R170C-10},{MN=BR95HT-TR-R170C},{TC=9270},{OI=240},{OIM=2700},{BO=10},{MBO=130},{A=500},{B=156},{B2=80},{C=6},{C2=290},{D=43},{D2=210},{E=188},{E2=177},{E3=175},{F=460},{F2=63},{G=473},{G2=258},{H=425},{J=340},{J2=0.000},{K=250},{L=196},{M=40},{N=80},{N2=2.0},{O=38},{QR=6 - 18},{NM=6},{MHD=18},{ST=2 - M16},{NP=2},{NDM=16},{U=30.00},{BS=16},{PPATH=br_ht_tension/br_ht_tension_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
Tension release model
明细表
BR95HT-TR-R170C-10
Order number
BR95HT-TR-R170C-10
BR95HT-TR-R170C-10
Model name
BR95HT-TR-R170C
BR95HT-TR-R170C
Slipping torque
9270
9270
Nm
Innerrace Overrunning Speed Min.
240
240
r/min
Innerrace Overrunning Speed Max.
2700
2700
r/min
Bore Size
mm
Enter value for BO
Bore Size
mm
cm
inch
ft
確定
Max. bore
130
130
mm
Flange A diameter
500
500
mm
B
156
156
mm
C
6
6
mm
D
43
43
mm
E
188
188
mm
Cover diameter
460
460
mm
Mounting holes PCD
473
473
mm
H
425
425
mm
J
340
340
mm
K
250
250
mm
L
196
196
mm
M
40
40
mm
Inner ring width
80
80
mm
O
38
38
mm
No. of Mounting Holes - Size
6 - 18
6 - 18
No. of Removal Holes - Size
2 - M16
2 - M16
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型