RBSK1605-2.6-80
TSK
Ball Screw
Rolled Ball Screw (Compact Type)
Powered by
CAD模型選擇
{tsk/ball_screw/rolled_bs_compact_type/rbsk_asmtab.prj},{NB=RBSK1605-2.6-80},{CNX=RBSK1605-2.6},{D=16},{SD1=13.4},{LE=5},{SD=3.175},{SM=2.6},{AP=0.10},{D1=34},{L0=40},{D2=54},{F=10},{P=44},{J=4.5},{T=40},{SH=5},{Z=M6x1},{CA=5390},{COA=13230},{A=1000},{AMIN=1000},{OS=},{VER=13},{NDM=6},{PPATH=rbsk_parts/rbsk_asmtpl.prj},{TL=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
TSK
Description
RBSK series
Bill of material
RBSK1605-2.6-80
Order Number
RBSK1605-2.6-80
RBSK1605-2.6-80
Diameter D
16
16
mm
Root diameter d1
13.4
13.4
mm
Dimension Lead
5
5
mm
Ball Diameter d
3.175
3.175
mm
Number of Circuits m
2.6
2.6
mm
Axial Play
0.10
0.10
mm
Diameter D1
34
34
mm
Length Lo
40
40
mm
Flange D2
54
54
mm
Dimension F
10
10
mm
Dimension P
44
44
mm
Dimension J
4.5
4.5
mm
Dimension T
40
40
mm
Dimension h
5
5
mm
Grease port Z
M6x1
M6x1
mm
Dynamic Ca
5390
5390
N
Static Coa
13230
13230
N
Option Seal
Standard type
Without wipier seal
Standard type
Without wipier seal
Thread length
mm
Enter value for TL
Thread length
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型