DDM000165-N7MC
Trelleborg
Industrial Sealing Systems
Static Seals
Bonded Seals
Article Group DD Metric, Whitworth and BSP Threads
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/bonded_seals/dd_group/dd_group_asmtab.prj},{NB=DDM000165-N7MC(0)},{ID=16.50},{AD=25.50},{T=2.10},{D3=25.80},{D4=15.00},{V=1},{PARTNO=DDM000165},{GEW=M14},{PPATH=dd_group_asmtpl.prj},{BS=},{DRN=-},{M1= 'N7MC', 'NBR 70 Shore A + 1.0330', 'VCBC' , 'FKM 75 Shore A + 1.0330', 'N7MA', 'NBR 70 Shore A + 1.4301', 'VCBA' , 'FKM 75 Shore A + 1.4301'},{NUT=0},{MC=N7MC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 105
HELP_VARIABLE
Company
Trelleborg
Description
Article Group DD metric Thread - Static seal from rubber and metal material
Bill of material
DDM000165-N7MC
Part-No.
DDM000165
DDM000165
Metric thread
M14
M14
Inside diameter
16.50
16.50
mm
Outside diameter
25.50
25.50
mm
Thickness
2.10
2.10
mm
Bore
15.00
15.00
mm
Groove
without groove
with groove
without groove
with groove
Seal Material
NBR 70 Shore A + 1.0330
FKM 75 Shore A + 1.0330
NBR 70 Shore A + 1.4301
FKM 75 Shore A + 1.4301
NBR 70 Shore A + 1.0330
FKM 75 Shore A + 1.0330
NBR 70 Shore A + 1.4301
FKM 75 Shore A + 1.4301
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型